Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
Part number 624163
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €145.15 |
5-19 | €123.15 | |
20-49 | €99.79 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 6 V |
No load speed | 15600 rpm |
No load current | 31.1 mA |
Nominal speed | 5240 rpm |
Nominal torque (max. continuous torque) | 0.684 mNm |
Nominal current (max. continuous current) | 0.222 A |
Stall torque | 1.1 mNm |
Stall current | 0.332 A |
Max. efficiency | 51 % |
Characteristics | |
Terminal resistance | 18.1 Ω |
Terminal inductance | 0.4 mH |
Torque constant | 3.3 mNm/A |
Speed constant | 2890 rpm/V |
Speed / torque gradient | 15800 rpm/mNm |
Mechanical time constant | 39.3 ms |
Rotor inertia | 0.237 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 49.2 K/W |
Thermal resistance winding-housing | 13.2 K/W |
Thermal time constant winding | 0.998 s |
Thermal time constant motor | 73.8 s |
Ambient temperature | -20...+85 °C |
Max. winding temperature | +100 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 25000 rpm |
Axial play | 0 mm, at radial load < 0.5 N |
0.1 mm, at radial load > 0.5 N | |
Max. axial load (dynamic) | 0.15 N |
Max. force for press fits (static) | 15 N |
(static, shaft supported) | 70 N |
Max. radial load | 0.4 N, 4 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 3 g |