608141
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
135 mNm
-
Nominal voltage:
36 V
-
No load speed:
6060 rpm
-
Speed constant:
171 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608142
|
Motor
EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
|
-
Type power:
90 W
-
Outer diameter:
45 mm
-
Motor length:
28 mm
-
Nominal torque (max. continuous torque):
149 mNm
-
Nominal voltage:
48 V
-
No load speed:
5740 rpm
-
Speed constant:
121 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
301999
|
Motor
EC 10 flat Ø10 mm, brushless, 0.2 Watt, sensorless
|
|
On request
|
302000
|
Motor
EC 10 flat Ø10 mm, brushless, 0.2 Watt, with Hall sensor
|
|
On request
|
362790
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
|
On request
|
370444
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
|
On request
|
370445
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, with Hall sensors
|
|
On request
|
371119
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, sensorless
|
-
Type power:
0.5 W
-
Outer diameter:
9 mm
-
Motor length:
12.5 mm
-
Nominal torque (max. continuous torque):
0.734 mNm
-
Nominal voltage:
3 V
-
No load speed:
13900 rpm
-
Speed constant:
5120 rpm/V
-
Commutation:
Without Hall sensors
-
Number of autoclave cycles:
0
|
|
371120
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, sensorless
|
-
Type power:
0.5 W
-
Outer diameter:
9 mm
-
Motor length:
12.5 mm
-
Nominal torque (max. continuous torque):
0.702 mNm
-
Nominal voltage:
4.5 V
-
No load speed:
13900 rpm
-
Speed constant:
3450 rpm/V
-
Commutation:
Without Hall sensors
-
Number of autoclave cycles:
0
|
|
371122
|
Motor
EC 9.2 flat Ø10 mm, brushless, 0.5 Watt, sensorless
|
-
Type power:
0.5 W
-
Outer diameter:
9 mm
-
Motor length:
12.5 mm
-
Nominal torque (max. continuous torque):
0.683 mNm
-
Nominal voltage:
6 V
-
No load speed:
15600 rpm
-
Speed constant:
2890 rpm/V
-
Commutation:
Without Hall sensors
-
Number of autoclave cycles:
0
|
|