|
408057
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, with cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
43 mm
-
Nominal torque (max. continuous torque):
212 mNm
-
Nominal voltage:
24 V
-
No load speed:
4240 rpm
-
Speed constant:
179 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
|
411678
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, without cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38.05 mm
-
Nominal torque (max. continuous torque):
280 mNm
-
Nominal voltage:
24 V
-
No load speed:
4240 rpm
-
Speed constant:
179 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
|
412819
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, with cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
43 mm
-
Nominal torque (max. continuous torque):
220 mNm
-
Nominal voltage:
12 V
-
No load speed:
3700 rpm
-
Speed constant:
313 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
|
412821
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, with cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
43 mm
-
Nominal torque (max. continuous torque):
243 mNm
-
Nominal voltage:
48 V
-
No load speed:
3960 rpm
-
Speed constant:
83.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
|
412823
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, without cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38.05 mm
-
Nominal torque (max. continuous torque):
272 mNm
-
Nominal voltage:
12 V
-
No load speed:
3700 rpm
-
Speed constant:
313 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
|
412825
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, without cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38.05 mm
-
Nominal torque (max. continuous torque):
310 mNm
-
Nominal voltage:
48 V
-
No load speed:
3960 rpm
-
Speed constant:
83.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
|
614949
|
Motor
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors
|
-
Type power:
200 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
540 mNm
-
Nominal voltage:
24 V
-
No load speed:
4300 rpm
-
Speed constant:
182 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
|
625854
|
Motor
EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
263 mNm
-
Nominal voltage:
12 V
-
No load speed:
3760 rpm
-
Speed constant:
318 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
|
625855
|
Motor
EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
272 mNm
-
Nominal voltage:
24 V
-
No load speed:
4300 rpm
-
Speed constant:
182 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
|
625856
|
Motor
EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
301 mNm
-
Nominal voltage:
48 V
-
No load speed:
4020 rpm
-
Speed constant:
84.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|