591479
|
Motor
EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors
|
-
Type power:
60 W
-
Outer diameter:
45 mm
-
Motor length:
22 mm
-
Nominal torque (max. continuous torque):
122 mNm
-
Nominal voltage:
48 V
-
No load speed:
5740 rpm
-
Speed constant:
121 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608131
|
Motor
EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors and cable
|
-
Type power:
60 W
-
Outer diameter:
45 mm
-
Motor length:
22 mm
-
Nominal torque (max. continuous torque):
134 mNm
-
Nominal voltage:
18 V
-
No load speed:
5740 rpm
-
Speed constant:
324 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608132
|
Motor
EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors and cable
|
-
Type power:
60 W
-
Outer diameter:
45 mm
-
Motor length:
22 mm
-
Nominal torque (max. continuous torque):
110 mNm
-
Nominal voltage:
24 V
-
No load speed:
6250 rpm
-
Speed constant:
265 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608133
|
Motor
EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors and cable
|
-
Type power:
60 W
-
Outer diameter:
45 mm
-
Motor length:
22 mm
-
Nominal torque (max. continuous torque):
109 mNm
-
Nominal voltage:
36 V
-
No load speed:
6060 rpm
-
Speed constant:
171 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
608134
|
Motor
EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors and cable
|
-
Type power:
60 W
-
Outer diameter:
45 mm
-
Motor length:
22 mm
-
Nominal torque (max. continuous torque):
122 mNm
-
Nominal voltage:
48 V
-
No load speed:
5740 rpm
-
Speed constant:
121 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
500266
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
997 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
500267
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
500268
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
500269
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1020 mNm
-
Nominal voltage:
18 V
-
No load speed:
2110 rpm
-
Speed constant:
118 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
505592
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
457 mNm
-
Nominal voltage:
36 V
-
No load speed:
3070 rpm
-
Speed constant:
86.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|