408057
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, with cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
43 mm
-
Nominal torque (max. continuous torque):
212 mNm
-
Nominal voltage:
24 V
-
No load speed:
4240 rpm
-
Speed constant:
179 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
411678
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, without cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38.05 mm
-
Nominal torque (max. continuous torque):
280 mNm
-
Nominal voltage:
24 V
-
No load speed:
4240 rpm
-
Speed constant:
179 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
412819
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, with cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
43 mm
-
Nominal torque (max. continuous torque):
220 mNm
-
Nominal voltage:
12 V
-
No load speed:
3700 rpm
-
Speed constant:
313 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
412821
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, with cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
43 mm
-
Nominal torque (max. continuous torque):
243 mNm
-
Nominal voltage:
48 V
-
No load speed:
3960 rpm
-
Speed constant:
83.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
412823
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, without cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38.05 mm
-
Nominal torque (max. continuous torque):
272 mNm
-
Nominal voltage:
12 V
-
No load speed:
3700 rpm
-
Speed constant:
313 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
412825
|
Motor
EC 60 flat Ø60 mm, brushless, 100 Watt, without cover
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38.05 mm
-
Nominal torque (max. continuous torque):
310 mNm
-
Nominal voltage:
48 V
-
No load speed:
3960 rpm
-
Speed constant:
83.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
On request
|
301999
|
Motor
EC 10 flat Ø10 mm, brushless, 0.2 Watt, sensorless
|
|
On request
|
302000
|
Motor
EC 10 flat Ø10 mm, brushless, 0.2 Watt, with Hall sensor
|
|
On request
|
257703
|
Accessories
Adapter to DEC 24/1: 8-pole flexprint connector, top contact style, pitch 0.5 mm
|
|
On request
|