614949
|
Motor
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors
|
-
Type power:
200 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
540 mNm
-
Nominal voltage:
24 V
-
No load speed:
4300 rpm
-
Speed constant:
182 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
625854
|
Motor
EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
263 mNm
-
Nominal voltage:
12 V
-
No load speed:
3760 rpm
-
Speed constant:
318 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
625855
|
Motor
EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
272 mNm
-
Nominal voltage:
24 V
-
No load speed:
4300 rpm
-
Speed constant:
182 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
625856
|
Motor
EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
301 mNm
-
Nominal voltage:
48 V
-
No load speed:
4020 rpm
-
Speed constant:
84.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
625857
|
Motor
EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors
|
-
Type power:
150 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
381 mNm
-
Nominal voltage:
12 V
-
No load speed:
3760 rpm
-
Speed constant:
318 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
625858
|
Motor
EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors
|
-
Type power:
150 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
405 mNm
-
Nominal voltage:
24 V
-
No load speed:
4300 rpm
-
Speed constant:
182 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
625859
|
Motor
EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors
|
-
Type power:
150 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
441 mNm
-
Nominal voltage:
48 V
-
No load speed:
4020 rpm
-
Speed constant:
84.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
625860
|
Motor
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors
|
-
Type power:
200 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
496 mNm
-
Nominal voltage:
12 V
-
No load speed:
3760 rpm
-
Speed constant:
318 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
625861
|
Motor
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors
|
-
Type power:
200 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
581 mNm
-
Nominal voltage:
48 V
-
No load speed:
4020 rpm
-
Speed constant:
84.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
642221
|
Motor
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors and cables
|
-
Type power:
200 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
540 mNm
-
Nominal voltage:
24 V
-
No load speed:
4300 rpm
-
Speed constant:
182 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|