Specifications
Values at nominal voltage |
Nominal voltage |
48 V |
No load speed |
4020 rpm |
No load current |
224 mA |
Nominal speed |
3020 rpm |
Nominal torque (max. continuous torque) |
581 mNm |
Nominal current (max. continuous current) |
4.63 A |
Stall torque |
2650 mNm |
Stall current |
43.9 A |
Max. efficiency |
86 % |
Characteristics |
Terminal resistance |
1.09 Ω |
Terminal inductance |
1.28 mH |
Torque constant |
113 mNm/A |
Speed constant |
84.8 rpm/V |
Speed / torque gradient |
0.823 rpm/mNm |
Mechanical time constant |
7.17 ms |
Rotor inertia |
832 gcm² |
Thermal data |
Thermal resistance housing-ambient |
1.29 K/W |
Thermal resistance winding-housing |
0.866 K/W |
Thermal time constant winding |
11.3 s |
Thermal time constant motor |
46.3 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+125 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
6000 rpm |
Axial play |
0 mm, at radial load < 12 N |
|
0.14 mm, at radial load > 12 N |
Max. axial load (dynamic) |
12 N |
Max. force for press fits (static) |
170 N |
(static, shaft supported) |
8000 N |
Max. radial load |
112 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
7 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
360 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.
The fan wheel provides active cooling during operation, which permits very high continuous torques.
Videos