Search result

forward

Part No. Article Technical data Price
614949
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors
  • Type power: 200 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 540 mNm
  • Nominal voltage: 24 V
  • No load speed: 4300 rpm
  • Speed constant: 182 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625854
  •  
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
  • Type power: 100 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 263 mNm
  • Nominal voltage: 12 V
  • No load speed: 3760 rpm
  • Speed constant: 318 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625855
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
  • Type power: 100 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 272 mNm
  • Nominal voltage: 24 V
  • No load speed: 4300 rpm
  • Speed constant: 182 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625856
  •  
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
  • Type power: 100 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 301 mNm
  • Nominal voltage: 48 V
  • No load speed: 4020 rpm
  • Speed constant: 84.8 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625857
  •  
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors
  • Type power: 150 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 381 mNm
  • Nominal voltage: 12 V
  • No load speed: 3760 rpm
  • Speed constant: 318 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625858
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors
  • Type power: 150 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 405 mNm
  • Nominal voltage: 24 V
  • No load speed: 4300 rpm
  • Speed constant: 182 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625859
  •  
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors
  • Type power: 150 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 441 mNm
  • Nominal voltage: 48 V
  • No load speed: 4020 rpm
  • Speed constant: 84.8 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625860
  •  
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors
  • Type power: 200 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 496 mNm
  • Nominal voltage: 12 V
  • No load speed: 3760 rpm
  • Speed constant: 318 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625861
  •  
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors
  • Type power: 200 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 581 mNm
  • Nominal voltage: 48 V
  • No load speed: 4020 rpm
  • Speed constant: 84.8 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
642221
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors and cables
  • Type power: 200 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 540 mNm
  • Nominal voltage: 24 V
  • No load speed: 4300 rpm
  • Speed constant: 182 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0