Details
NRND
EC 20 flat Ø20 mm, brushless, 5 Watt, with integrated electronics, without cover | 4-Q-Speed Controller
Part number 688712
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €194.63 |
| 5-19 | €165.15 | |
| 20-49 | €133.89 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 6000 rpm |
| No load current | 32.2 mA |
| Nominal speed | 6000 rpm |
| Nominal torque (max. continuous torque) | 7.31 mNm |
| Nominal current (max. continuous current) | 0.313 A |
| Stall torque | 12.48 mNm |
| Stall current | 0.73 A |
| Max. efficiency | 62 % |
| Characteristics | |
| Operating mode | Speed |
| Terminal resistance | 7.48 Ω |
| Terminal inductance | 2.62 mH |
| Torque constant | 18.1 mNm/A |
| Speed constant | 527 rpm/V |
| Speed / torque gradient | 0 rpm/mNm |
| Mechanical time constant | 11.6 ms |
| Rotor inertia | 5.1 gcm² |
| Speed set value input | 0.33..10.78 |
| Scaling speed set value input | 600 rpm/V |
| Speed range | 200..6468 |
| Thermal data | |
| Thermal resistance housing-ambient | 10.6 K/W |
| Thermal resistance winding-housing | 5.32 K/W |
| Thermal time constant winding | 1.84 s |
| Thermal time constant motor | 17.6 s |
| Ambient temperature | -40...+85 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 6468 rpm |
| Axial play | 0 mm, at radial load < 2 N |
| 0.14 mm, at radial load > 2 N | |
| Max. axial load (dynamic) | 1.8 N |
| Max. force for press fits (static) | 26 N |
| (static, shaft supported) | 200 N |
| Max. radial load | 12 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 4 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 37 g |
Description
Thanks to their flat design, the brushless EC flat motors are exactly the right drive for manyapplications. The well-conceived, simple engineering allows mainly automated production which
results in a favorable price.
