Details
NRND
EC 45 flat Ø45 mm, brushless, 30 W, with integrated electronics, with cover | 4-Q-Speed Controller
Part number 688722

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €247.78 |
5-19 | €210.31 | |
20-49 | €170.42 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 6000 rpm |
No load current | 209 mA |
Nominal speed | 6000 rpm |
Nominal torque (max. continuous torque) | 80.3 mNm |
Nominal current (max. continuous current) | 2.65 A |
Stall torque | 115.46 mNm |
Stall current | 4.63 A |
Max. efficiency | 79 % |
Characteristics | |
Operating mode | Speed |
Terminal resistance | 0.433 Ω |
Terminal inductance | 0.322 mH |
Torque constant | 25.1 mNm/A |
Speed constant | 380 rpm/V |
Speed / torque gradient | 0 rpm/mNm |
Mechanical time constant | 4.3 ms |
Rotor inertia | 135 gcm² |
Speed set value input | 0.33..10.89 |
Scaling speed set value input | 600 rpm/V |
Speed range | 200..6534 |
Thermal data | |
Thermal resistance housing-ambient | 5.6 K/W |
Thermal resistance winding-housing | 7.68 K/W |
Thermal time constant winding | 18.3 s |
Thermal time constant motor | 280 s |
Ambient temperature | -40...+85 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 6534 rpm |
Axial play | 0 mm, at radial load < 7 N |
0.14 mm, at radial load > 7 N | |
Max. axial load (dynamic) | 6.8 N |
Max. force for press fits (static) | 95 N |
(static, shaft supported) | 1000 N |
Max. radial load | 55 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 226 g |