Details

RE 35 Ø35 mm, Graphite Brushes, 90 Watt

Part number 285785

RE 35 Ø35 mm, Graphite Brushes, 90 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €385.15
5-19 €315.36
20-49 €244.31
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 15 V
No load speed 7200 rpm
No load current 188 mA
Nominal speed 6500 rpm
Nominal torque (max. continuous torque) 74.2 mNm
Nominal current (max. continuous current) 4 A
Stall torque 931 mNm
Stall current 47.9 A
Max. efficiency 85 %
Characteristics
Terminal resistance 0.313 Ω
Terminal inductance 0.085 mH
Torque constant 19.4 mNm/A
Speed constant 491 rpm/V
Speed / torque gradient 7.91 rpm/mNm
Mechanical time constant 5.62 ms
Rotor inertia 67.9 gcm²
Thermal data
Thermal resistance housing-ambient 6.2 K/W
Thermal resistance winding-housing 2 K/W
Thermal time constant winding 28.3 s
Thermal time constant motor 707 s
Ambient temperature -30...+100 °C
Max. winding temperature +155 °C
Mechanical data
Bearing type Waelzlager
Max. speed 12000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.025 mm
Max. axial load (dynamic) 5.6 N
Max. force for press fits (static) 110 N
(static, shaft supported) 1200 N
Max. radial load 28 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 13
Number of autoclave cycles 0
Product
Weight 340 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos