Details

RE 35 Ø35 mm, Graphite Brushes, 90 Watt

Part number 273754

RE 35 Ø35 mm, Graphite Brushes, 90 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €385.15
5-19 €315.36
20-49 €244.31
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 42 V
No load speed 7580 rpm
No load current 70.5 mA
Nominal speed 6790 rpm
Nominal torque (max. continuous torque) 106 mNm
Nominal current (max. continuous current) 2.09 A
Stall torque 1090 mNm
Stall current 20.7 A
Max. efficiency 88 %
Characteristics
Terminal resistance 2.03 Ω
Terminal inductance 0.62 mH
Torque constant 52.5 mNm/A
Speed constant 182 rpm/V
Speed / torque gradient 7.03 rpm/mNm
Mechanical time constant 5.32 ms
Rotor inertia 72.3 gcm²
Thermal data
Thermal resistance housing-ambient 6.2 K/W
Thermal resistance winding-housing 2 K/W
Thermal time constant winding 30.1 s
Thermal time constant motor 707 s
Ambient temperature -30...+100 °C
Max. winding temperature +155 °C
Mechanical data
Bearing type Waelzlager
Max. speed 12000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.025 mm
Max. axial load (dynamic) 5.6 N
Max. force for press fits (static) 110 N
(static, shaft supported) 1200 N
Max. radial load 28 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 13
Number of autoclave cycles 0
Product
Weight 340 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos