Search result

forward

Part No. Article Technical data Price
ECXA42SZF50E8ILACV1Y631A
  • New
  •  
  •  
Motor ECX FLAT 42 S Ø42 mm, brushless, with Hall sensors
  • Type power: 100 W
  • Outer diameter: 42 mm
  • Motor length: 17.8 mm
  • Nominal torque (max. continuous torque): 173 mNm
  • Nominal voltage: 48 V
  • No load speed: 8730 rpm
  • Speed constant: 184 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA42SZF50E8ILACV1Y558A
  • New
  •  
  •  
Motor ECX FLAT 42 S Ø42 mm, brushless, with Hall sensors
  • Type power: 100 W
  • Outer diameter: 42 mm
  • Motor length: 17.8 mm
  • Nominal torque (max. continuous torque): 171 mNm
  • Nominal voltage: 24 V
  • No load speed: 9120 rpm
  • Speed constant: 385 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA42SZF50E8ILACO1Y631A
  •  
  •  
  •  
Motor ECX FLAT 42 S Ø42 mm, brushless, with Hall sensors
  • Type power: 100 W
  • Outer diameter: 42 mm
  • Motor length: 17.8 mm
  • Nominal torque (max. continuous torque): 133 mNm
  • Nominal voltage: 48 V
  • No load speed: 8760 rpm
  • Speed constant: 185 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA42SZF50E8ILACO1Y558C
  •  
  •  
  •  
Compact Drives ECX FLAT 42 S ?42 mm, brushless, with integrated electronics
  • Nominal power supply voltage: 24 V
  • Type power: 90 W
  • Outer diameter: 42 mm
ECXA42SZF50E8ILACO1Y558A
  •  
  •  
  •  
Motor ECX FLAT 42 S ?42 mm, brushless, with Hall sensors
  • Type power: 100 W
  • Outer diameter: 42 mm
  • Motor length: 17.8 mm
  • Nominal torque (max. continuous torque): 130 mNm
  • Nominal voltage: 24 V
  • No load speed: 9150 rpm
  • Speed constant: 386 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA42SZF10L8IL1Y667A
  •  
  •  
  •  
Motor ECX FLAT 42 S ?42 mm, brushless, with Hall sensors
  • Type power: 40 W
  • Outer diameter: 42 mm
  • Motor length: 17.8 mm
  • Nominal torque (max. continuous torque): 63.5 mNm
  • Nominal voltage: 48 V
  • No load speed: 8970 rpm
  • Speed constant: 192 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA42SZF10L8IL1Y601A
  •  
  •  
  •  
Motor ECX FLAT 42 S Ø42 mm, brushless, with Hall sensors
  • Type power: 40 W
  • Outer diameter: 42 mm
  • Motor length: 17.8 mm
  • Nominal torque (max. continuous torque): 59.8 mNm
  • Nominal voltage: 24 V
  • No load speed: 8700 rpm
  • Speed constant: 372 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA42MZF50E8ILACV1Y595A
  • New
  •  
  •  
Motor ECX FLAT 42 M ?42 mm, brushless, with Hall sensors
  • Type power: 150 W
  • Outer diameter: 42 mm
  • Motor length: 21.2 mm
  • Nominal torque (max. continuous torque): 292 mNm
  • Nominal voltage: 48 V
  • No load speed: 7560 rpm
  • Speed constant: 159 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA42MZF50E8ILACV1Y519A
  • New
  •  
  •  
Motor ECX FLAT 42 M ?42 mm, brushless, with Hall sensors
  • Type power: 150 W
  • Outer diameter: 42 mm
  • Motor length: 21.2 mm
  • Nominal torque (max. continuous torque): 285 mNm
  • Nominal voltage: 24 V
  • No load speed: 8050 rpm
  • Speed constant: 339 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
ECXA42MZF50E8ILACO1Y595A
  •  
  •  
  •  
Motor ECX FLAT 42 M ?42 mm, brushless, with Hall sensors
  • Type power: 150 W
  • Outer diameter: 42 mm
  • Motor length: 21.2 mm
  • Nominal torque (max. continuous torque): 220 mNm
  • Nominal voltage: 48 V
  • No load speed: 7560 rpm
  • Speed constant: 159 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0