Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 42 S ∅42 mm, brushless, with Hall sensors | High Torque
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €165.68* |
| 5-19 | €129.89* | |
| 20-49 | €101.68* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 9150 rpm |
| No load current | 307 mA |
| Nominal speed | 7320 rpm |
| Nominal torque (max. continuous torque) | 130 mNm |
| Nominal current (max. continuous current) | 5.3 A |
| Stall torque | 617 mNm |
| Stall current | 67.6 A |
| Max. efficiency | 79 % |
| Characteristics | |
| Terminal resistance | 0.355 Ω |
| Terminal inductance | 0.185 mH |
| Torque constant | 24.7 mNm/A |
| Speed constant | 386 rpm/V |
| Speed / torque gradient | 5.55 rpm/mNm |
| Mechanical time constant | 3.79 ms |
| Rotor inertia | 65.3 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 2.12 K/W |
| Thermal resistance winding-housing | 3.53 K/W |
| Thermal time constant winding | 15.2 s |
| Thermal time constant motor | 118 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 10000 rpm |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Product | |
| Weight | 106 g |