Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 42 S ∅42 mm, brushless, with Hall sensors
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €165.68* |
| 5-19 | €129.89* | |
| 20-49 | €101.68* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 8970 rpm |
| No load current | 91.4 mA |
| Nominal speed | 6540 rpm |
| Nominal torque (max. continuous torque) | 63.5 mNm |
| Nominal current (max. continuous current) | 1.18 A |
| Stall torque | 236 mNm |
| Stall current | 14.7 A |
| Max. efficiency | 79 % |
| Characteristics | |
| Terminal resistance | 3.26 Ω |
| Terminal inductance | 3.02 mH |
| Torque constant | 49.8 mNm/A |
| Speed constant | 192 rpm/V |
| Speed / torque gradient | 12.6 rpm/mNm |
| Mechanical time constant | 11.5 ms |
| Rotor inertia | 87.5 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 2.75 K/W |
| Thermal resistance winding-housing | 5.85 K/W |
| Thermal time constant winding | 21.8 s |
| Thermal time constant motor | 153 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 10000 rpm |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Product | |
| Weight | 112 g |