Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 42 M ∅42 mm, brushless, with Hall sensors | High Torque
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €185.47* |
| 5-19 | €145.47* | |
| 20-49 | €113.79* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 7560 rpm |
| No load current | 163 mA |
| Nominal speed | 6070 rpm |
| Nominal torque (max. continuous torque) | 220 mNm |
| Nominal current (max. continuous current) | 3.52 A |
| Stall torque | 1140 mNm |
| Stall current | 51.4 A |
| Max. efficiency | 84 % |
| Characteristics | |
| Terminal resistance | 0.933 Ω |
| Terminal inductance | 0.698 mH |
| Torque constant | 60.1 mNm/A |
| Speed constant | 159 rpm/V |
| Speed / torque gradient | 2.47 rpm/mNm |
| Mechanical time constant | 2.23 ms |
| Rotor inertia | 86.2 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.74 K/W |
| Thermal resistance winding-housing | 3.09 K/W |
| Thermal time constant winding | 21.5 s |
| Thermal time constant motor | 96.8 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 10000 rpm |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Product | |
| Weight | 127 g |