Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 42 S Ø42 mm, brushless, with Hall sensors | High Torque
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €165.68* |
| 5-19 | €129.89* | |
| 20-49 | €101.68* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 8760 rpm |
| No load current | 143 mA |
| Nominal speed | 7020 rpm |
| Nominal torque (max. continuous torque) | 133 mNm |
| Nominal current (max. continuous current) | 2.57 A |
| Stall torque | 632 mNm |
| Stall current | 34.2 A |
| Max. efficiency | 80 % |
| Characteristics | |
| Terminal resistance | 1.41 Ω |
| Terminal inductance | 0.807 mH |
| Torque constant | 51.7 mNm/A |
| Speed constant | 185 rpm/V |
| Speed / torque gradient | 5.02 rpm/mNm |
| Mechanical time constant | 3.43 ms |
| Rotor inertia | 65.3 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 2.19 K/W |
| Thermal resistance winding-housing | 3.55 K/W |
| Thermal time constant winding | 16.5 s |
| Thermal time constant motor | 121 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 10000 rpm |
| Axial play | 0 mm, at radial load < 6 N |
| 0.14 mm, at radial load > 6 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 6 N |
| Max. force for press fits (static) | 86 N |
| (static, shaft supported) | 1300 N |
| Max. radial load | 35 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 106 g |