Details
NEW
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 42 S Ø42 mm, brushless, with Hall sensors | Ventilated
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €171.36* |
| 5-19 | €134.31* | |
| 20-49 | €105.15* | |
| from 50 | On request |
Specifications
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 9120 rpm |
| No load current | 344 mA |
| Nominal speed | 7070 rpm |
| Nominal torque (max. continuous torque) | 171 mNm |
| Nominal current (max. continuous current) | 6.96 A |
| Stall torque | 618 mNm |
| Stall current | 67.6 A |
| Max. efficiency | 79 % |
| Characteristics | |
| Terminal resistance | 0.355 Ω |
| Terminal inductance | 0.178 mH |
| Torque constant | 24.8 mNm/A |
| Speed constant | 385 rpm/V |
| Speed / torque gradient | 5.52 rpm/mNm |
| Mechanical time constant | 3.78 ms |
| Rotor inertia | 65.3 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 0.589 K/W |
| Thermal resistance winding-housing | 2.93 K/W |
| Thermal time constant winding | 12.6 s |
| Thermal time constant motor | 32.7 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 10000 rpm |
| Axial play | 0 mm, at radial load < 6 N |
| 0.14 mm, at radial load > 6 N | |
| Radial play | 0 mm |
| Max. axial load (dynamic) | 6 N |
| Max. force for press fits (static) | 86 N |
| (static, shaft supported) | 1300 N |
| Max. radial load | 35 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 106 g |