
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €175.47 |
5-19 | €154.84 | |
20-49 | €130.63 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
General information | |
Gearhead type | GS |
Outer diameter | 45 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 47 : 1 |
Absolute reduction | 111375/2366 |
Max. motor shaft diameter | 3 mm |
Number of stages | 3 |
Max. continuous torque | 2 Nm |
Max. intermittent torque | 2.5 Nm |
Direction of rotation, drive to output | != |
Max. efficiency | 76 % |
Average backlash no load | 2 ° |
Mass inertia | 0.88 gcm² |
Gearhead length (L1) | 24.2 mm |
Max. transmittable power (continuous) | 48 W |
Max. transmittable power (intermittent) | 60 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.15 mm, 10 mm from flange |
Axial play | 0.02 - 0.2 mm |
Max. radial load | 180 N, 10 mm from flange |
Max. axial load (dynamic) | 60 N |
Max. force for press fits | 60 N |
Max. continuous input speed | 6000 rpm |
Max. intermittent input speed | 6000 rpm |
Recommended temperature range | -15...+80 °C |
Extended temperature range | 80...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 113 g |