Details

A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable

Part number 353025

A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €75.16
5-19 €68.52
20-49 €62.31
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 12 V
No load speed 9170 rpm
No load current 40.5 mA
Nominal speed 6000 rpm
Nominal torque (max. continuous torque) 6.95 mNm
Nominal current (max. continuous current) 0.613 A
Stall torque 20.9 mNm
Stall current 1.72 A
Max. efficiency 70 %
Characteristics
Terminal resistance 7.12 Ω
Terminal inductance 0.445 mH
Torque constant 12.1 mNm/A
Speed constant 790 rpm/V
Speed / torque gradient 455 rpm/mNm
Mechanical time constant 20.4 ms
Rotor inertia 4.26 gcm²
Thermal data
Thermal resistance housing-ambient 20 K/W
Thermal resistance winding-housing 6 K/W
Thermal time constant winding 9.93 s
Thermal time constant motor 313 s
Ambient temperature -30...+85 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 9800 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.012 mm
Max. axial load (dynamic) 1 N
Max. force for press fits (static) 80 N
(static, shaft supported) 440 N
Max. radial load 2.8 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 9
Number of autoclave cycles 0
Product
Weight 54 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon A-max motors are an innovative range of high-quality DC motors, equipped with powerful AlNiCo permanent magnets. The “heart” of our motors is the ironless maxon winding, that has been tested millions of times over. This is the latest technology for compact, powerful and low-inertia drives.

Videos