| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €67.79 |
| 5-19 | €64.42 | |
| 20-49 | €58.42 | |
| from 50 | On request |
Specifications
| Product | |
| Weight | 182 g |
Description
Length = 3 mFor use with 347717, 361435, 367676, 375711, 378308, 380264, 390003, 390438, 403112, 407582, 409510, 422969, 438779, 447293, 486400, 520884, 520885, 520886, 534133, 536997, 541718, 546047, 546714, 594385, 604594, 605298, 605299, 620044, 620048, 628092, 628094
Downloads
Manuals
-
Chinese
- ESCON 36/2 DC 使用说明书 (chinesisch, PDF 6 MB) Version 2021-08
- ESCON 50/5 使用说明书 (chinesisch, PDF 5 MB) Version 2021-08
- ESCON 70/10 使用说明书 (chinesisch, PDF 5 MB) Version 2021-08
- ESCON Module 50/5 使用说明书 (chinesisch, PDF 8 MB) Version 2021-08
- ESCON Module 24/2 使用说明书 (chinesisch, PDF 7 MB) Version 2021-08
- ESCON2 Compact 60/5 Hardware Reference (PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/2 Hardware Reference (PDF 5 MB) Version 2026-01
- EPOS4 Module-Compact 60/20 Hardware Reference (PDF 9 MB) Version 2025-06
German
- ESCON 36/2 DC Geräte-Referenz (deutsch, PDF 6 MB) Version 2021-08
- ESCON 50/5 Geräte-Referenz (deutsch, PDF 5 MB) Version 2021-08
- ESCON 70/10 Geräte-Referenz (deutsch, PDF 5 MB) Version 2021-08
- ESCON Module 50/5 Geräte-Referenz (deutsch, PDF 8 MB) Version 2021-08
- ESCON Module 24/2 Geräte-Referenz (deutsch, PDF 7 MB) Version 2021-08
- ESCON2 Compact 60/5 Hardware Reference (PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/2 Hardware Reference (PDF 5 MB) Version 2026-01
- EPOS4 Module-Compact 60/20 Hardware Reference (PDF 9 MB) Version 2025-06
English
- ESCON 36/2 DC Hardware Reference (english, PDF 6 MB) Version 2021-08
- ESCON 50/5 Hardware Reference (english, PDF 5 MB) Version 2021-08
- ESCON 70/10 Hardware Reference (english, PDF 5 MB) Version 2021-08
- ESCON Module 50/5 Hardware Reference (english, PDF 7 MB) Version 2021-08
- ESCON Module 24/2 Hardware Reference (english, PDF 7 MB) Version 2021-08
- ESCON2 Compact 60/30 Hardware Reference (english, PDF 5 MB) Version 2026-01
- ESCON2 EB Micro with ESCON2 Micro 60/5 Hardware Reference (english, PDF 6 MB) Version 2026-01
- ESCON2 EB Nano with ESCON2 Nano 24/2 Hardware Reference (english, PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/12 Hardware Reference (english, PDF 6 MB) Version 2026-01
- ESCON2 60/12 Hardware Reference (english, PDF 4 MB) Version 2026-01
- EPOS4 Module-Compact 24/1.5 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 Micro 24/5 CAN Hardware Reference (english, PDF 6 MB) Version 2025-01
- EPOS4 Micro-Compact 24/5 EtherCAT Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 50/5 Hardware Reference (english, PDF 7 MB) Version 2025-05
- EPOS4 Module-Compact 50/5 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 Module-Compact 50/8 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 Module-Compact 50/15 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 70/15 Hardware Reference (english, PDF 6 MB) Version 2025-05
- EPOS2 24/2 Cable Starting Set (english, PDF 2 MB) Version 2025-07
- EPOS2 24/5 Cable Starting Set (english, PDF 2 MB) Version 2025-07
- EPOS2 50/5 Cable Starting Set (english, PDF 2 MB) Version 2025-07
- EPOS2 70/10 Cable Starting Set (english, PDF 2 MB) Version 2025-07
- EPOS2 P 24/5 Cable Starting Set (english, PDF 2 MB) Version 2025-01
- EPOS 24/1 Cable Starting Set (english, PDF 789 KB) Version 2006-06
- EPOS 24/5 Cable Starting Set (english, PDF 787 KB) Version 2006-10
- EPOS 70/10 Cable Starting Set (english, PDF 837 KB) Version 2005-10
- EPOS P 24/5 Cable Starting Set (english, PDF 1 MB) Version 2010-01
- MAXPOS 50/5 Hardware Reference (english, PDF 11 MB) Version 2023-07
- ESCON2 Compact 60/5 Hardware Reference (PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/2 Hardware Reference (PDF 5 MB) Version 2026-01
- EPOS4 Module-Compact 60/20 Hardware Reference (PDF 9 MB) Version 2025-06
Spanish
- ESCON 36/2 DC Referencia del Dispositivo (español, PDF 6 MB) Version 2021-08
- ESCON 50/5 Referencia del Dispositivo (español, PDF 5 MB) Version 2021-08
- ESCON 70/10 Referencia del Dispositivo (español, PDF 5 MB) Version 2021-08
- ESCON Module 50/5 Referencia del Dispositivo (español, PDF 8 MB) Version 2021-08
- ESCON Module 24/2 Referencia del Dispositivo (español, PDF 7 MB) Version 2021-08
- ESCON2 Compact 60/5 Hardware Reference (PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/2 Hardware Reference (PDF 5 MB) Version 2026-01
- EPOS4 Module-Compact 60/20 Hardware Reference (PDF 9 MB) Version 2025-06
French
- ESCON 36/2 DC Documentation Hardware (française, PDF 6 MB) Version 2021-08
- ESCON 50/5 Documentation Hardware (française, PDF 5 MB) Version 2021-08
- ESCON 70/10 Documentation Hardware (française, PDF 5 MB) Version 2021-08
- ESCON Module 50/5 Documentation Hardware (française, PDF 8 MB) Version 2021-08
- ESCON Module 24/2 Documentation Hardware (française, PDF 7 MB) Version 2021-08
- ESCON2 Compact 60/5 Hardware Reference (PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/2 Hardware Reference (PDF 5 MB) Version 2026-01
- EPOS4 Module-Compact 60/20 Hardware Reference (PDF 9 MB) Version 2025-06
Italian
- ESCON 36/2 DC Manuale di riferimento (italiano, PDF 6 MB) Version 2021-08
- ESCON 50/5 Manuale di riferimento (italiano, PDF 5 MB) Version 2021-08
- ESCON 70/10 Manuale di riferimento (italiano, PDF 5 MB) Version 2021-08
- ESCON Module 50/5 Manuale di riferimento (italiano, PDF 8 MB) Version 2021-08
- ESCON Module 24/2 Manuale di riferimento (italiano, PDF 7 MB) Version 2021-08
- ESCON2 Compact 60/5 Hardware Reference (PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/2 Hardware Reference (PDF 5 MB) Version 2026-01
- EPOS4 Module-Compact 60/20 Hardware Reference (PDF 9 MB) Version 2025-06
Japanese
- ESCON 36/2 DC ハードウェア・リファレンス (日本語, PDF 6 MB) Version 2021-08
- ESCON 50/5 ハードウェア・リファレンス (日本語, PDF 5 MB) Version 2021-08
- ESCON 70/10 ハードウェア・リファレンス (日本語, PDF 6 MB) Version 2021-08
- ESCON Module 50/5 ハードウェア・リファレンス (日本語, PDF 8 MB) Version 2021-08
- ESCON Module 24/2 ハードウェア・リファレンス (日本語, PDF 7 MB) Version 2021-08
- ESCON2 Compact 60/5 Hardware Reference (PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/2 Hardware Reference (PDF 5 MB) Version 2026-01
- EPOS4 Module-Compact 60/20 Hardware Reference (PDF 9 MB) Version 2025-06