This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 1420 rpm |
No load current | 7.76 mA |
Nominal speed | 781 rpm |
Nominal torque (max. continuous torque) | 190 mNm |
Nominal current (max. continuous current) | 0.6 A |
Stall torque | 424 mNm |
Stall current | 1.32 A |
Max. efficiency | 85 % |
Characteristics | |
Terminal resistance | 36.3 Ω |
Terminal inductance | 9.32 mH |
Torque constant | 321 mNm/A |
Speed constant | 29.8 rpm/V |
Speed / torque gradient | 3.37 rpm/mNm |
Mechanical time constant | 4.16 ms |
Rotor inertia | 118 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 4.65 K/W |
Thermal resistance winding-housing | 1.93 K/W |
Thermal time constant winding | 35.5 s |
Thermal time constant motor | 809 s |
Ambient temperature | -30...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 12000 rpm |
Axial play | 0.05 - 0.15 mm |
Radial play | 0.025 mm |
Max. axial load (dynamic) | 5.6 N |
Max. force for press fits (static) | 110 N |
(static, shaft supported) | 1200 N |
Max. radial load | 28 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 13 |
Number of autoclave cycles | 0 |
Product | |
Weight | 480 g |