Details

RE 13 Ø13 mm, Graphite Brushes, 1.5 Watt

Part number 118527

RE 13 Ø13 mm, Graphite Brushes, 1.5 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €97.15
5-19 €85.05
20-49 €71.26
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 4.8 V
No load speed 12300 rpm
No load current 111 mA
Nominal speed 7130 rpm
Nominal torque (max. continuous torque) 1.28 mNm
Nominal current (max. continuous current) 0.481 A
Stall torque 3.26 mNm
Stall current 0.989 A
Max. efficiency 45 %
Characteristics
Terminal resistance 4.85 Ω
Terminal inductance 0.108 mH
Torque constant 3.3 mNm/A
Speed constant 2890 rpm/V
Speed / torque gradient 4250 rpm/mNm
Mechanical time constant 14 ms
Rotor inertia 0.315 gcm²
Thermal data
Thermal resistance housing-ambient 46 K/W
Thermal resistance winding-housing 14 K/W
Thermal time constant winding 5.32 s
Thermal time constant motor 231 s
Ambient temperature -20...+85 °C
Max. winding temperature +125 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 16000 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.014 mm
Max. axial load (dynamic) 0.8 N
Max. force for press fits (static) 15 N
(static, shaft supported) 0 N
Max. radial load 1.4 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 7
Number of autoclave cycles 0
Product
Weight 15 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos