515458
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
462 mNm
-
Nominal voltage:
24 V
-
No load speed:
3170 rpm
-
Speed constant:
134 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
580047
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
464 mNm
-
Nominal voltage:
60 V
-
No load speed:
2600 rpm
-
Speed constant:
44.1 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
586655
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
462 mNm
-
Nominal voltage:
12 V
-
No load speed:
3170 rpm
-
Speed constant:
268 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
597974
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1570 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
597975
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1500 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
597976
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1510 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607321
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
463 mNm
-
Nominal voltage:
12 V
-
No load speed:
3160 rpm
-
Speed constant:
268 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607322
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
462 mNm
-
Nominal voltage:
24 V
-
No load speed:
3170 rpm
-
Speed constant:
134 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607323
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
457 mNm
-
Nominal voltage:
36 V
-
No load speed:
3070 rpm
-
Speed constant:
86.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607324
|
Motor
EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors, with cable
|
-
Type power:
160 W
-
Outer diameter:
90 mm
-
Motor length:
27.4 mm
-
Nominal torque (max. continuous torque):
464 mNm
-
Nominal voltage:
60 V
-
No load speed:
2600 rpm
-
Speed constant:
44.1 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|