Search result

Filter

Parameter

Part No. Article Technical data Price
614949
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors
  • Type power: 200 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 540 mNm
  • Nominal voltage: 24 V
  • No load speed: 4300 rpm
  • Speed constant: 182 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625855
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 100 W, with Hall sensors
  • Type power: 100 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 272 mNm
  • Nominal voltage: 24 V
  • No load speed: 4300 rpm
  • Speed constant: 182 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
625858
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors
  • Type power: 150 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 405 mNm
  • Nominal voltage: 24 V
  • No load speed: 4300 rpm
  • Speed constant: 182 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
642221
  •  
  •  
Motor EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors and cables
  • Type power: 200 W
  • Outer diameter: 60 mm
  • Motor length: 38 mm
  • Nominal torque (max. continuous torque): 540 mNm
  • Nominal voltage: 24 V
  • No load speed: 4300 rpm
  • Speed constant: 182 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
591477
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 45 mm
  • Motor length: 22 mm
  • Nominal torque (max. continuous torque): 110 mNm
  • Nominal voltage: 24 V
  • No load speed: 6250 rpm
  • Speed constant: 265 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
591479
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors
  • Type power: 60 W
  • Outer diameter: 45 mm
  • Motor length: 22 mm
  • Nominal torque (max. continuous torque): 122 mNm
  • Nominal voltage: 48 V
  • No load speed: 5740 rpm
  • Speed constant: 121 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
500267
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 972 mNm
  • Nominal voltage: 48 V
  • No load speed: 1960 rpm
  • Speed constant: 41.3 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
500269
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 1020 mNm
  • Nominal voltage: 18 V
  • No load speed: 2110 rpm
  • Speed constant: 118 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
515458
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 462 mNm
  • Nominal voltage: 24 V
  • No load speed: 3170 rpm
  • Speed constant: 134 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
580047
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 27.4 mm
  • Nominal torque (max. continuous torque): 464 mNm
  • Nominal voltage: 60 V
  • No load speed: 2600 rpm
  • Speed constant: 44.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0