Search result

Filter

Parameter

back

  • 1
  • 2
Part No. Article Technical data Price
597974
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors
  • Type power: 600 W
  • Outer diameter: 90 mm
  • Motor length: 52.4 mm
  • Nominal torque (max. continuous torque): 1570 mNm
  • Nominal voltage: 30 V
  • No load speed: 2080 rpm
  • Speed constant: 70.2 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
607950
  •  
  •  
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors
  • Type power: 360 W
  • Outer diameter: 90 mm
  • Motor length: 39.9 mm
  • Nominal torque (max. continuous torque): 961 mNm
  • Nominal voltage: 24 V
  • No load speed: 3210 rpm
  • Speed constant: 136 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0