647694
|
Motor
EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors and cables
|
-
Type power:
150 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
405 mNm
-
Nominal voltage:
24 V
-
No load speed:
4300 rpm
-
Speed constant:
182 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
647695
|
Motor
EC 60 flat Ø60 mm, brushless, 150 W, with Hall sensors and cables
|
-
Type power:
150 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
441 mNm
-
Nominal voltage:
48 V
-
No load speed:
4020 rpm
-
Speed constant:
84.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
647696
|
Motor
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors and cables
|
-
Type power:
200 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
496 mNm
-
Nominal voltage:
12 V
-
No load speed:
3760 rpm
-
Speed constant:
318 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
647697
|
Motor
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors and cables
|
-
Type power:
200 W
-
Outer diameter:
60 mm
-
Motor length:
38 mm
-
Nominal torque (max. continuous torque):
581 mNm
-
Nominal voltage:
48 V
-
No load speed:
4020 rpm
-
Speed constant:
84.8 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
542002
|
Motor
EC frameless 60 flat, brushless, 100 W
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
37 mm
-
Nominal torque (max. continuous torque):
279 mNm
-
Nominal voltage:
24 V
-
No load speed:
4240 rpm
-
Speed constant:
179 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
550153
|
Motor
EC frameless 60 flat, brushless, 100 W
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
37 mm
-
Nominal torque (max. continuous torque):
272 mNm
-
Nominal voltage:
12 V
-
No load speed:
3710 rpm
-
Speed constant:
313 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
550154
|
Motor
EC frameless 60 flat, brushless, 100 W
|
-
Type power:
100 W
-
Outer diameter:
60 mm
-
Motor length:
37 mm
-
Nominal torque (max. continuous torque):
310 mNm
-
Nominal voltage:
48 V
-
No load speed:
3960 rpm
-
Speed constant:
83.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
591476
|
Motor
EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors
|
-
Type power:
60 W
-
Outer diameter:
45 mm
-
Motor length:
22 mm
-
Nominal torque (max. continuous torque):
134 mNm
-
Nominal voltage:
18 V
-
No load speed:
5740 rpm
-
Speed constant:
324 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
591477
|
Motor
EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors
|
-
Type power:
60 W
-
Outer diameter:
45 mm
-
Motor length:
22 mm
-
Nominal torque (max. continuous torque):
110 mNm
-
Nominal voltage:
24 V
-
No load speed:
6250 rpm
-
Speed constant:
265 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
591478
|
Motor
EC 45 flat ?43.5 mm, brushless, 60 W, with Hall sensors
|
-
Type power:
60 W
-
Outer diameter:
45 mm
-
Motor length:
22 mm
-
Nominal torque (max. continuous torque):
109 mNm
-
Nominal voltage:
36 V
-
No load speed:
6060 rpm
-
Speed constant:
171 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|