607325
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
1020 mNm
-
Nominal voltage:
18 V
-
No load speed:
2100 rpm
-
Speed constant:
118 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607326
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
997 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607327
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607328
|
Motor
EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors, with cable
|
-
Type power:
260 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
972 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607937
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1620 mNm
-
Nominal voltage:
18 V
-
No load speed:
2080 rpm
-
Speed constant:
117 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607938
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1570 mNm
-
Nominal voltage:
30 V
-
No load speed:
2080 rpm
-
Speed constant:
70.2 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607939
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1500 mNm
-
Nominal voltage:
48 V
-
No load speed:
1960 rpm
-
Speed constant:
41.3 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607940
|
Motor
EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables
|
-
Type power:
600 W
-
Outer diameter:
90 mm
-
Motor length:
52.4 mm
-
Nominal torque (max. continuous torque):
1510 mNm
-
Nominal voltage:
60 V
-
No load speed:
1980 rpm
-
Speed constant:
33.4 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607950
|
Motor
EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors
|
-
Type power:
360 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
961 mNm
-
Nominal voltage:
24 V
-
No load speed:
3210 rpm
-
Speed constant:
136 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|
607951
|
Motor
EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors
|
-
Type power:
360 W
-
Outer diameter:
90 mm
-
Motor length:
39.9 mm
-
Nominal torque (max. continuous torque):
941 mNm
-
Nominal voltage:
36 V
-
No load speed:
3120 rpm
-
Speed constant:
88.1 rpm/V
-
Commutation:
With Hall sensors
-
Number of autoclave cycles:
0
|
|