108828
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
6.93 mNm
-
Nominal voltage:
15 V
-
No load speed:
10100 rpm
-
Speed constant:
689 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
139840
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
5.91 mNm
-
Nominal voltage:
6 V
-
No load speed:
9240 rpm
-
Speed constant:
1620 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
199424
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
6.92 mNm
-
Nominal voltage:
18 V
-
No load speed:
9770 rpm
-
Speed constant:
558 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
199807
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
7.04 mNm
-
Nominal voltage:
9 V
-
No load speed:
8500 rpm
-
Speed constant:
981 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
202921
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
6.9 mNm
-
Nominal voltage:
24 V
-
No load speed:
8760 rpm
-
Speed constant:
450 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
267433
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
6.97 mNm
-
Nominal voltage:
24 V
-
No load speed:
8480 rpm
-
Speed constant:
364 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
313302
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
6.75 mNm
-
Nominal voltage:
48 V
-
No load speed:
9110 rpm
-
Speed constant:
195 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
320206
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
6.96 mNm
-
Nominal voltage:
12 V
-
No load speed:
10200 rpm
-
Speed constant:
875 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
323856
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
6.95 mNm
-
Nominal voltage:
12 V
-
No load speed:
9170 rpm
-
Speed constant:
790 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|
325492
|
Motor
A-max 22 Ø22 mm, Graphite Brushes, 6 Watt, with cable
|
-
Type power:
6 W
-
Outer diameter:
22 mm
-
Motor length:
31.9 mm
-
Nominal torque (max. continuous torque):
6.86 mNm
-
Nominal voltage:
36 V
-
No load speed:
9630 rpm
-
Speed constant:
274 rpm/V
-
Commutation:
Graphite brushes
-
Number of autoclave cycles:
0
|
|