Details

MicroMACS6 Module

Part number 001822

MicroMACS6 Module
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €299.89
5-19 €263.99
20-49 €226.94
from 50 On request

Specifications

Product
Weight 9 g
Operating modes
Position controller Yes
Electrical data
Logic supply voltage Vc (min.) 8 V
Logic supply voltage Vc (max.) 28 V
Sampling rate PID positioning controller 1 kHz
Inputs
Digital inputs 6
Functionality of digital inputs free programmable
Analog inputs 2
Resolution, range, circuit 12-bit, 0…+10V, 1kHz
Functionality of analog inputs free programmable
Outputs
Digital outputs 4
Functionality of digital outputs free programmable, 25kHz PWM
Voltage outputs
Sensor supply voltage +5V DC, max. 200mA
Auxiliary output voltage +3.3V DC, max. 120mA
Interface
CAN Yes
CANopen Master / Slave
CANopen application layer CiA 301
CANopen profiles motion control CiA 402
EtherCAT Ethernet
Display
Status indicator "Ready" green and yellow LED
Status indicator "Error" red LED
Status indicator of communication interface yes
Protective functions
Protective functions free programmable
Ambient conditions
Temperature – Operation (min.) -30 °C
Temperature – Operation (max.) 55 °C
Temperature – Storage (min.) -40 °C
Temperature – Storage (max.) 85 °C
Humidity (non-condensing) (min.) 5 %
Humidity (non-condensing) (max.) 90 %
Mechanical data
Weight 9 g
Dimension (length) 45 mm
Dimension (width) 30 mm
Dimension (height) 9.8 mm
Mounting holes for M2 screws
Software
Installation program ApossIDE
Graphical User Interface ApossIDE
Operating system Windows 11,10, 7
Windows DLL for PC 32-/64-bit
PC master USB CAN Adapter
Programming examples ApossC_SDK, MS Visual C#, MS Visual C++
Functions
Analog set value Yes
Path generator with sinusoidal/trapezoidal profiles Yes
Position Control Feed Forward Yes
Velocity Control Feed Forward Yes
Position Marker / Touch Probe Yes
Quickstop Yes
Enable Yes
Position Compare Yes
Control of holding brakes Yes

Description

The MicroMACS6 Module is designed for flexibility and can be integrated into customised motherboards. With its small size and focussed functionality (similar to the MicroMACS6), the MicroMACS6 Module is an excellent choice for users looking for a more affordable alternative to highest-performance master controllers. For initial commissioning, the MicroMACS6 with identical functionality can be used as a fully integrated, compact, ready-to-use solution, simplifying the setup process.

Videos