Specifications
Values at nominal voltage |
Nominal voltage |
60 V |
No load speed |
2600 rpm |
No load current |
197 mA |
Nominal speed |
2020 rpm |
Nominal torque (max. continuous torque) |
697 mNm |
Nominal current (max. continuous current) |
2.98 A |
Stall torque |
4580 mNm |
Stall current |
30.1 A |
Max. efficiency |
84 % |
Characteristics |
Terminal resistance |
2 Ω |
Terminal inductance |
2.15 mH |
Torque constant |
217 mNm/A |
Speed constant |
44.1 rpm/V |
Speed / torque gradient |
0.406 rpm/mNm |
Mechanical time constant |
12.2 ms |
Rotor inertia |
2880 gcm² |
Thermal data |
Thermal resistance housing-ambient |
1.53 K/W |
Thermal resistance winding-housing |
1.23 K/W |
Thermal time constant winding |
22.8 s |
Thermal time constant motor |
227 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+125 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
5000 rpm |
Axial play |
{0} {1}, at radial load {2} {3} {4} |
|
0.14 mm, at radial load > 58 N |
Max. axial load (dynamic) |
34 N |
Max. force for press fits (static) |
440 N |
(static, shaft supported) |
8000 N |
Max. radial load |
100 N, 10 mm from flange |
Other specifications |
Number of pole pairs |
11 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
624 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.
The open rotor supports cooling during operation, which permits greater continuous torques.
Videos