| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €489.35 |
| 5-19 | €430.83 | |
| 20-49 | €370.20 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
| Product | |
| Weight | 30 g |
| Motor | |
| EC motors up to | 48 W |
| Sensor | |
| Digital incremental encoder (2-channel, differential) | Yes |
| Digital incremental encoder (3-channel, differential) | Yes |
| Digital Hall sensors (EC motors) | Yes |
| Operating modes | |
| Current controller | Yes |
| Speed controller (closed loop) | Yes |
| Position controller | Yes |
| Electrical data | |
| Operating voltage Vcc (min.) | 9 V |
| Operating voltage Vcc (max.) | 24 V |
| Max. output voltage (factor * Vcc) | 0.9 |
| Max. output current Imax | 4 A |
| Max. time of peak output current Imax | 1 s |
| Continuous output current Icont | 2 A |
| PWM clock frequency of power stage | 100 kHz |
| Sampling rate PI current controller | 10 kHz |
| Sampling rate PI speed controller | 1 kHz |
| Sampling rate PID positioning controller | 1 kHz |
| Max. efficiency | 90 % |
| Max. speed (EC; 1 pole pair) block commutation | 100000 rpm |
| Max. speed (EC; 1 pole pair) sinusoidal commutation | 25000 rpm |
| Built-in motor choke per phase | 47 µH |
| Inputs | |
| Hall sensor signals | H1, H2, H3 |
| Encoder signals | A, A, B, B, I, I\ |
| Max. encoder input frequency | 5 MHz |
| Digital inputs | 6 |
| Functionality of digital inputs | limit switch, reference switch, general purpose, enable, quickstop, step/direction set value, master encoder, position marker |
| Analog inputs | 2 |
| Resolution, range, circuit | 12-bit, 0…+5V |
| Functionality of analog inputs | set value, general purpose |
| DIP switch | 6 |
| Functionality of the DIP switch | CAN Node-ID, Autobitrate, CAN-Bus Termination |
| Outputs | |
| Digital outputs | 2 |
| Functionality of digital outputs | holding brake, general purpose, position compare, ready |
| Voltage outputs | |
| Hall sensor supply voltage | +5 VDC, max. 30 mA |
| Encoder supply voltage | +5 VDC, max. 100 mA |
| Auxiliary output voltage | +5 VDC, max. 10 mA |
| Interface | |
| RS232 | Yes |
| USB (full speed) | Yes |
| CAN | Yes |
| CANopen | Slave |
| CANopen application layer | DS-301 |
| CANopen frameworks | DSP-305 |
| CANopen profiles motion control | DSP-402 |
| Gateway function RS232-to-CAN | Yes |
| Gateway function USB-to-CAN | Yes |
| Display | |
| Status indicator "Ready" | green LED |
| Status indicator "Error" | red LED |
| Protective functions | |
| Protective functions | current limit, overcurrent, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable |
| Ambient conditions | |
| Temperature – Operation (min.) | -10 °C |
| Temperature – Operation (max.) | 55 °C |
| Temperature – Extended Range | +55…+74°C, Derating: -0.105 A/°C |
| Temperature – Storage (min.) | -40 °C |
| Temperature – Storage (max.) | 85 °C |
| Humidity (non-condensing) (min.) | 5 % |
| Humidity (non-condensing) (max.) | 90 % |
| Mechanical data | |
| Weight | 30 g |
| Dimension (length) | 55 mm |
| Dimension (width) | 40 mm |
| Dimension (height) | 19.6 mm |
| Mounting | Flange for M2.5 screws |
| Software | |
| Installation program | EPOS Setup |
| Graphical User Interface | EPOS Studio |
| Operating system | Windows 10, 8, 7, Windows XP SP3 |
| Windows DLL for PC | 32-/64-bit |
| PC master | IXXAT, Vector, National Instruments, Kvaser, NI-XNET |
| Programming examples | MS Visual C#, MS Visual C++, MS Visual Basic, MS Visual Basic.NET, Borland C++, Borland Delphi, NI LabView, NI LabWindows/CVI |
| Linux Shared Object Library | X86 32-/64-bit, ARMv7 |
| Programming examples | C++ (Eclipse Project) |
| IEC 61131-3 library for CAN Master | Beckhof, Siemens/Helmholz, VIPA |
| maxon library for NI SoftMotion | National Instruments Compact Rio |
| Functions | |
| CANopen Profile Position Mode | Yes |
| CANopen Profile Velocity Mode | Yes |
| CANopen Homing Mode | Yes |
| Position Mode | Yes |
| Interpolated Position Mode (PVT) | Yes |
| Velocity Mode | Yes |
| Current Mode | Yes |
| Master Encoder Mode | Yes |
| Step/Direction Mode | Yes |
| Analog set value | Yes |
| Path generator with sinusoidal/trapezoidal profiles | Yes |
| Position Control Feed Forward | Yes |
| Velocity Control Feed Forward | Yes |
| Position Marker / Touch Probe | Yes |
| Quickstop | Yes |
| Enable | Yes |
| Position Compare | Yes |
| Control of holding brakes | Yes |
| Advanced automatic control settings | Yes |
Description
maxon control’s EPOS2 24/2 is a small-sized, full digital, smart motion controller. Due to its flexible and high efficient power stage, the EPOS2 24/2 drives brushed DC motors with digital encoder as well as brushless EC motors with digital Hall sensors and encoder.The sinusoidal current commutation by space vector control offers the possibility to drive brushless EC motors with minimal torque ripple and low noise. The integrated position, velocity and current control functionality allows sophisticated positioning applications. The EPOS2 24/2 is especially designed being commanded and controlled as a slave node in a CANopen network. In addition, the unit can be operated via any USB or RS232 interface.
Downloads
Software/firmware
-
English
- EPOS IDX Setup Release Notes (english, PDF 646 KB) Version 2025-05
- EPOS Command Library Documentation (english, PDF 5 MB) Version 2023-07
- EPOS Windows 32-Bit and 64-Bit DLL (english, ZIP 98 MB) Version 6.8.1.0
- EPOS .Net Library (english, ZIP 32 MB) Version 6.8.1.0
- EPOS LabVIEW VI’s for PC (english, ZIP 19 MB) Version 6.8.1.0
- EPOS Linux Library (ARM/Intel 32/64-Bit) (english, ZIP 7 MB) Version 6.8.1.0
- EPOS2 NI CompactRIO Library (english, ZIP 5 MB) Version 2.0.0.20
- EPOS2 IEC 61131 Beckhoff Library (english, ZIP 806 KB) Version 2010-07
- EPOS2 IEC 61131 Siemens Library (english, PDF 274 KB) Version 2012-12
- EPOS2 IEC 61131 VIPA Library (english, ZIP 841 KB) Version 2010-07
- Setup EPOS, IDX - Studio 3.7 (ZIP -1 bytes) Version 37
- EPOS USB Driver Installation (ZIP 4 MB) Version 2.12.28 - Signed - Revision 1
CAD-Files (DXF, STP,....)
Catalog page
Manuals
-
English
- EPOS2 Feature Comparison Chart (english, PDF 775 KB) Version 2019-11
- EPOS2 Firmware Specification (english, PDF 10 MB) Version 2017-11
- EPOS2 Communication Guide (english, PDF 3 MB) Version 2016-05
- EPOS2 24/2 Getting Started (english, PDF 6 MB) Version 2016-11
- EPOS2 24/2 Hardware Reference (english, PDF 4 MB) Version 2017-11
- EPOS2 24/2 Cable Starting Set (english, PDF 2 MB) Version 2025-07
- EPOS2 Application Notes Collection (english, PDF 18 MB) Version 2017-11