Specifications
Information: Drawings are not to scale.
Values at nominal voltage |
Nominal voltage |
48 V |
No load speed |
2690 rpm |
No load current |
8.62 mA |
Nominal speed |
2400 rpm |
Nominal torque (max. continuous torque) |
87.6 mNm |
Nominal current (max. continuous current) |
0.524 A |
Stall torque |
818 mNm |
Stall current |
4.81 A |
Max. efficiency |
92 % |
Characteristics |
Terminal resistance |
9.97 Ω |
Terminal inductance |
2.62 mH |
Torque constant |
170 mNm/A |
Speed constant |
56.2 rpm/V |
Speed / torque gradient |
3.3 rpm/mNm |
Mechanical time constant |
4.13 ms |
Rotor inertia |
120 gcm² |
Thermal data |
Thermal resistance housing-ambient |
4.65 K/W |
Thermal resistance winding-housing |
1.93 K/W |
Thermal time constant winding |
36.1 s |
Thermal time constant motor |
809 s |
Ambient temperature |
-20...+85 °C |
Max. winding temperature |
+100 °C |
Mechanical data |
Bearing type |
Waelzlager |
Max. speed |
3330 rpm |
Axial play |
0.05 - 0.15 mm |
Radial play |
0.025 mm |
Max. axial load (dynamic) |
5.6 N |
Max. force for press fits (static) |
110 N |
(static, shaft supported) |
1200 N |
Max. radial load |
28 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
1 |
Number of commutator segments |
13 |
Number of autoclave cycles |
0 |
Product |
Weight |
480 g |
| | Continuous operation range
|
| |
|
| | |
| | Short term operation range
|
| |
|
Description
maxon DC motors are high-quality DC motors, equipped with powerful permanent magnets. The centerpiece of the motor is the globally patented ironless rotor. Our precious metal brushed combination ensures a high level of consistency of the low contact resistance, even after a long standstill. The motors operate with small startup voltages and extremely low levels of electrical interference.
Videos