Details

RE 40 Ø40 mm, Precious Metal Brushes, 25 Watt

Part number 448589

RE 40 Ø40 mm, Precious Metal Brushes, 25 Watt
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €642.51
5-19 €525.98
20-49 €407.57
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 18 V
No load speed 2850 rpm
No load current 24.8 mA
Nominal speed 2580 rpm
Nominal torque (max. continuous torque) 87.8 mNm
Nominal current (max. continuous current) 1.48 A
Stall torque 956 mNm
Stall current 15.9 A
Max. efficiency 92 %
Characteristics
Terminal resistance 1.14 Ω
Terminal inductance 0.33 mH
Torque constant 60.3 mNm/A
Speed constant 158 rpm/V
Speed / torque gradient 2.98 rpm/mNm
Mechanical time constant 4.29 ms
Rotor inertia 137 gcm²
Thermal data
Thermal resistance housing-ambient 4.65 K/W
Thermal resistance winding-housing 1.93 K/W
Thermal time constant winding 41.5 s
Thermal time constant motor 809 s
Ambient temperature -20...+85 °C
Max. winding temperature +100 °C
Mechanical data
Bearing type Waelzlager
Max. speed 3330 rpm
Axial play 0.05 - 0.15 mm
Radial play 0.025 mm
Max. axial load (dynamic) 5.6 N
Max. force for press fits (static) 110 N
(static, shaft supported) 1200 N
Max. radial load 28 N, 5 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 13
Number of autoclave cycles 0
Product
Weight 480 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality DC motors, equipped with powerful permanent magnets. The centerpiece of the motor is the globally patented ironless rotor. Our precious metal brushed combination ensures a high level of consistency of the low contact resistance, even after a long standstill. The motors operate with small startup voltages and extremely low levels of electrical interference.

Videos