Details

Encoder MILE, 512 CPT, 2 Channels, with Line Driver

Part number 421985

Encoder MILE, 512 CPT, 2 Channels, with Line Driver
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €179.15
5-19 €157.36
20-49 €131.58
from 50 On request

Sensors can be purchased only as a component of a combination.

Specifications

General information
Counts per turn 512
Number of channels 2
Line Driver Yes
Max. electrical speed 112000 rpm
Max. mechanical speed 6000 rpm
Technical Data
Supply voltage Vcc 5.0V ± 10.0%
Output signal CMOS
Output signal Incremental
Driver used logic Differential, CMOS
Output current per channel -4...4 mA
Signal rise time 100 ns
Measurement condition for signal rise time CL=25pF, RL=1kOhm
Signal fall time 100 ns
Measurement condition for signal fall time CL=25pF, RL=1kOhm
Min. state duration 125 ns
Direction of rotation A before B CW
Typical current draw at standstill 12 mA
Max. moment of inertia of code wheel 13 gcm²
Operating temperature -40...+100 °C
Product
Weight 10 g

Description

The inductive MILE encoder ideally complements our EC flat motors. It offers an impressive resolution and high accuracy. The encoder with inverse signals is very resistant against magnetic and electric fields as well as dirt. It is integrated directly into the motor.

Videos