Details

RE 6 Ø6 mm, Precious Metal Brushes, 0.3 Watt, with cable

Part number 386780

RE 6 Ø6 mm, Precious Metal Brushes, 0.3 Watt, with cable
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €96.84
5-19 €85.47
20-49 €72.10
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 1.5 V
No load speed 18800 rpm
No load current 32.7 mA
Nominal speed 4470 rpm
Nominal torque (max. continuous torque) 0.306 mNm
Nominal current (max. continuous current) 0.45 A
Stall torque 0.419 mNm
Stall current 0.581 A
Max. efficiency 59 %
Characteristics
Terminal resistance 2.58 Ω
Terminal inductance 0.0227 mH
Torque constant 0.72 mNm/A
Speed constant 13300 rpm/V
Speed / torque gradient 47500 rpm/mNm
Mechanical time constant 7.45 ms
Rotor inertia 0.015 gcm²
Thermal data
Thermal resistance housing-ambient 77 K/W
Thermal resistance winding-housing 16.2 K/W
Thermal time constant winding 1.39 s
Thermal time constant motor 57.3 s
Ambient temperature -20...+65 °C
Max. winding temperature +85 °C
Mechanical data
Bearing type sleeve bearing
Max. speed 23000 rpm
Axial play 0.02 - 0.1 mm
Radial play 0.012 mm
Max. axial load (dynamic) 0.15 N
Max. force for press fits (static) 10 N
Max. radial load 0.6 N, 4 mm from flange
Other specifications
Number of pole pairs 1
Number of commutator segments 5
Number of autoclave cycles 0
Product
Weight 2 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.

Videos