Details
EC 32 flat Ø32 mm, brushless, 15 Watt, with integrated electronics, with cover | 1-Q-speed controller
Part number 353401

This product is being discontinued. Our sales team will be happy to inform you about last order dates and alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 6000 rpm |
No load current | 83.7 mA |
Nominal speed | 6000 rpm |
Nominal torque (max. continuous torque) | 18.6 mNm |
Nominal current (max. continuous current) | 0.678 A |
Stall torque | 35.8 mNm |
Stall current | 1.6 A |
Max. efficiency | 72 % |
Characteristics | |
Operating mode | Speed |
Terminal resistance | 1.34 Ω |
Terminal inductance | 1.61 mH |
Torque constant | 22.4 mNm/A |
Speed constant | 427 rpm/V |
Speed / torque gradient | 25.6 rpm/mNm |
Mechanical time constant | 9.37 ms |
Rotor inertia | 35 gcm² |
Speed set value input | =Vcc |
Scaling speed set value input | 250 rpm/V |
Speed range | 2500..7000 |
Thermal data | |
Thermal resistance housing-ambient | 7.24 K/W |
Thermal resistance winding-housing | 4.99 K/W |
Thermal time constant winding | 4.04 s |
Thermal time constant motor | 80.5 s |
Ambient temperature | -40...+85 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 6480 rpm |
Axial play | 0 mm, at radial load < 5 N |
0.14 mm, at radial load > 5 N | |
Max. axial load (dynamic) | 6.8 N |
Max. force for press fits (static) | 95 N |
(static, shaft supported) | 1000 N |
Max. radial load | 37 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 91 g |