| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €15.05 |
| 5-19 | €14.32 | |
| 20-49 | €13.05 | |
| from 50 | On request |
Specifications
| Product | |
| Weight | 146 g |
Description
Length = 3 m
For use with 347717, 361435, 367676, 375711, 378308, 407582, 447293, 520884, 520885, 520886, 546047, 594385, 604594, 605298, 605299, 684519
In case of products 520884, 520885 and 520886, the "Power Cable" is used for optional logic supply only. The "Power Cable High Current" (520850) must be used to supply the units with power.
Downloads
Manuals
-
English
- ESCON2 Compact 60/30 Hardware Reference (english, PDF 5 MB) Version 2026-01
- ESCON2 EB Micro with ESCON2 Micro 60/5 Hardware Reference (english, PDF 6 MB) Version 2026-01
- ESCON2 EB Nano with ESCON2 Nano 24/2 Hardware Reference (english, PDF 4 MB) Version 2026-01
- ESCON2 Compact 60/12 Hardware Reference (english, PDF 6 MB) Version 2026-01
- EPOS4 Micro 24/5 CAN Hardware Reference (english, PDF 6 MB) Version 2025-01
- EPOS4 Micro-Compact 24/5 EtherCAT Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 50/5 Hardware Reference (english, PDF 7 MB) Version 2025-05
- EPOS4 Module-Compact 50/8 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 Module-Compact 50/15 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 70/15 Hardware Reference (english, PDF 6 MB) Version 2025-05
- EPOS4 Disk 60/12 Hardware Reference (english, PDF 7 MB) Version 2025-04
- EPOS2 24/5 Cable Starting Set (english, PDF 2 MB) Version 2025-07
- EPOS2 50/5 Cable Starting Set (english, PDF 2 MB) Version 2025-07
- EPOS2 70/10 Cable Starting Set (english, PDF 2 MB) Version 2025-07
- EPOS2 P 24/5 Cable Starting Set (english, PDF 2 MB) Version 2025-01
- EPOS 24/5 Cable Starting Set (english, PDF 787 KB) Version 2006-10
- EPOS 70/10 Cable Starting Set (english, PDF 837 KB) Version 2005-10
- EPOS P 24/5 Cable Starting Set (english, PDF 1 MB) Version 2010-01
- MAXPOS 50/5 Hardware Reference (english, PDF 11 MB) Version 2023-07
- EPOS4 Module-Compact 60/20 Hardware Reference (PDF 9 MB) Version 2025-06