Search result

Filter

Parameter

forward

Part No. Article Technical data Price
734439
  •  
  •  
  •  
Motor EC frameless DT 50 S, Ø54 mm, brushless, 220 W
  • Type power: 220 W
  • Outer diameter: 50 mm
  • Motor length: 22 mm
  • Nominal torque (max. continuous torque): 322 mNm
  • Nominal voltage: 48 V
  • No load speed: 6650 rpm
  • Speed constant: 139 rpm/V
  • Commutation: Without Hall sensors
740953
  •  
  •  
  •  
Motor EC frameless DT 85 M, Ø90 mm, brushless, 570 W
  • Type power: 570 W
  • Outer diameter: 85 mm
  • Motor length: 33 mm
  • Nominal torque (max. continuous torque): 1710 mNm
  • Nominal voltage: 48 V
  • No load speed: 3410 rpm
  • Speed constant: 71.4 rpm/V
  • Commutation: Without Hall sensors
758031
  •  
  •  
  •  
Motor EC frameless DT 50 M, Ø54 mm, brushless, 210 W
  • Type power: 210 W
  • Outer diameter: 50 mm
  • Motor length: 27 mm
  • Nominal torque (max. continuous torque): 435 mNm
  • Nominal voltage: 48 V
  • No load speed: 4330 rpm
  • Speed constant: 90.7 rpm/V
  • Commutation: Without Hall sensors
759875
  •  
  •  
  •  
Motor EC frameless DT 85 L, Ø90 mm, brushless, 680 W
  • Type power: 680 W
  • Outer diameter: 85 mm
  • Motor length: 43 mm
  • Nominal torque (max. continuous torque): 2840 mNm
  • Nominal voltage: 48 V
  • No load speed: 1920 rpm
  • Speed constant: 40.2 rpm/V
  • Commutation: Without Hall sensors
783327
  •  
  •  
  •  
Motor EC frameless DT 65 S, Ø70 mm, brushless, 290 W
  • Type power: 290 W
  • Outer diameter: 65 mm
  • Motor length: 25 mm
  • Nominal torque (max. continuous torque): 688 mNm
  • Nominal voltage: 48 V
  • No load speed: 4570 rpm
  • Speed constant: 95.8 rpm/V
  • Commutation: Without Hall sensors
783332
  •  
  •  
  •  
Motor EC frameless DT 65 M, Ø70 mm, brushless, 375 W
  • Type power: 375 W
  • Outer diameter: 65 mm
  • Motor length: 33 mm
  • Nominal torque (max. continuous torque): 1130 mNm
  • Nominal voltage: 48 V
  • No load speed: 2590 rpm
  • Speed constant: 54.2 rpm/V
  • Commutation: Without Hall sensors
800948
  •  
  •  
  •  
Motor EC frameless DT 38 M, Ø42 mm, brushless, 240W
  • Type power: 240 W
  • Outer diameter: 38 mm
  • Motor length: 25 mm
  • Nominal torque (max. continuous torque): 186 mNm
  • Nominal voltage: 24 V
  • No load speed: 6290 rpm
  • Speed constant: 264 rpm/V
  • Commutation: Without Hall sensors
814370
  •  
  •  
  •  
Motor EC frameless DT 38 S, Ø42 mm, brushless, 110 W
  • Type power: 110 W
  • Outer diameter: 38 mm
  • Motor length: 19 mm
  • Nominal torque (max. continuous torque): 96.8 mNm
  • Nominal voltage: 24 V
  • No load speed: 12400 rpm
  • Speed constant: 524 rpm/V
  • Commutation: Without Hall sensors
934887
  • NEW
  •  
  •  
Motor EC frameless HT 76 S, Ø76 mm, brushless, 340 W, with Hall sensors
  • Type power: 340 W
  • Outer diameter: 76 mm
  • Motor length: 21.2 mm
  • Nominal torque (max. continuous torque): 883 mNm
  • Nominal voltage: 48 V
  • No load speed: 4130 rpm
  • Speed constant: 86.8 rpm/V
  • Commutation: With Hall sensors
On request
934928
  • NEW
  •  
  •  
Motor EC frameless HT 76 M, Ø76 mm, brushless, 500 W, with Hall sensors
  • Type power: 500 W
  • Outer diameter: 76 mm
  • Motor length: 29.2 mm
  • Nominal torque (max. continuous torque): 1270 mNm
  • Nominal voltage: 48 V
  • No load speed: 3750 rpm
  • Speed constant: 78.6 rpm/V
  • Commutation: With Hall sensors
On request