Details

EC frameless DT 38 M, Ø42 mm, brushless, 240W | Dynamic Torque

Part number 800948

EC frameless DT 38 M, Ø42 mm, brushless, 240W
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €271.78
5-19 €232.10
20-49 €209.57
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 24 V
No load speed 6290 rpm
No load current 147 mA
Nominal speed 4830 rpm
Nominal torque (max. continuous torque) 237 mNm
Nominal current (max. continuous current) 5.8 A
Stall torque 1150 mNm
Stall current 63.8 A
Max. efficiency 91 %
Characteristics
Terminal resistance 0.376 Ω
Terminal inductance 0.312 mH
Torque constant 36.2 mNm/A
Speed constant 264 rpm/V
Speed / torque gradient 2.74 rpm/mNm
Mechanical time constant 0.583 ms
Rotor inertia 20.3 gcm²
Thermal data
Thermal resistance housing-ambient 6.87 K/W
Thermal resistance winding-housing 0.33 K/W
Thermal time constant winding 3.38 s
Thermal time constant motor 574 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 15000 rpm
Other specifications
Number of pole pairs 7
Number of phases 3
Product
Weight 170 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The EC frameless DT motors are BLDC motor kits with internal-rotor technology. The rotor and stator are delivered separately, without bearings or motor shaft, and are connected only during assembly. The flat design, the high torques, and a lot of space for cable glands allow a high level of integration into your application.

Videos