Details

EC frameless DT 38 S, Ø42 mm, brushless, 110 W | Dynamic Torque

Part number 814370

EC frameless DT 38 S, Ø42 mm, brushless, 110 W
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €251.99
5-19 €215.26
20-49 €194.31
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 24 V
No load speed 12400 rpm
No load current 261 mA
Nominal speed 10100 rpm
Nominal torque (max. continuous torque) 96.8 mNm
Nominal current (max. continuous current) 4.81 A
Stall torque 641 mNm
Stall current 89.9 A
Max. efficiency 89 %
Characteristics
Terminal resistance 0.267 Ω
Terminal inductance 0.182 mH
Torque constant 18.2 mNm/A
Speed constant 524 rpm/V
Speed / torque gradient 7.68 rpm/mNm
Mechanical time constant 0.981 ms
Rotor inertia 12.2 gcm²
Thermal data
Thermal resistance housing-ambient 7.28 K/W
Thermal resistance winding-housing 0.6 K/W
Thermal time constant winding 4.46 s
Thermal time constant motor 451 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 15000 rpm
Other specifications
Number of pole pairs 7
Number of phases 3
Product
Weight 125 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

The EC frameless DT motors are BLDC motor kits with internal-rotor technology. The rotor and stator are delivered separately, without bearings or motor shaft, and are connected only during assembly. The flat design, the high torques, and a lot of space for cable glands allow a high level of integration into your application.

Videos