Search result

Filter

Parameter

Part No. Article Technical data Price
581301
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 457 mNm
  • Nominal voltage: 36 V
  • No load speed: 3070 rpm
  • Speed constant: 86.8 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
581302
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 464 mNm
  • Nominal voltage: 60 V
  • No load speed: 2600 rpm
  • Speed constant: 44.1 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
588847
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 160 W
  • Type power: 160 W
  • Outer diameter: 90 mm
  • Motor length: 29.5 mm
  • Nominal torque (max. continuous torque): 463 mNm
  • Nominal voltage: 12 V
  • No load speed: 3160 rpm
  • Speed constant: 268 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
588849
  •  
  •  
  •  
Motor EC frameless 90 flat, brushless, 260 W
  • Type power: 260 W
  • Outer diameter: 90 mm
  • Motor length: 42 mm
  • Nominal torque (max. continuous torque): 1020 mNm
  • Nominal voltage: 18 V
  • No load speed: 2100 rpm
  • Speed constant: 118 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608135
  •  
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 164 mNm
  • Nominal voltage: 18 V
  • No load speed: 5740 rpm
  • Speed constant: 324 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608136
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 136 mNm
  • Nominal voltage: 24 V
  • No load speed: 6250 rpm
  • Speed constant: 265 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608137
  •  
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 135 mNm
  • Nominal voltage: 36 V
  • No load speed: 6060 rpm
  • Speed constant: 171 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608138
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 149 mNm
  • Nominal voltage: 48 V
  • No load speed: 5740 rpm
  • Speed constant: 121 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608139
  •  
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 164 mNm
  • Nominal voltage: 18 V
  • No load speed: 5740 rpm
  • Speed constant: 324 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0
608140
  •  
  •  
  •  
Motor EC 45 flat ?43.5 mm, brushless, 90 W, with Hall sensors and cable
  • Type power: 90 W
  • Outer diameter: 45 mm
  • Motor length: 28 mm
  • Nominal torque (max. continuous torque): 136 mNm
  • Nominal voltage: 24 V
  • No load speed: 6250 rpm
  • Speed constant: 265 rpm/V
  • Commutation: With Hall sensors
  • Number of autoclave cycles: 0