Specifications
Values at nominal voltage |
Nominal voltage |
36 V |
No load speed |
6060 rpm |
No load current |
154 mA |
Nominal speed |
4560 rpm |
Nominal torque (max. continuous torque) |
135 mNm |
Nominal current (max. continuous current) |
2.29 A |
Stall torque |
895 mNm |
Stall current |
16.1 A |
Max. efficiency |
82 % |
Characteristics |
Terminal resistance |
2.24 Ω |
Terminal inductance |
0.868 mH |
Torque constant |
55.7 mNm/A |
Speed constant |
171 rpm/V |
Speed / torque gradient |
6.89 rpm/mNm |
Mechanical time constant |
9.75 ms |
Rotor inertia |
135 gcm² |
Thermal data |
Thermal resistance housing-ambient |
0.237 K/W |
Thermal resistance winding-housing |
4.64 K/W |
Thermal time constant winding |
16.1 s |
Thermal time constant motor |
11.8 s |
Ambient temperature |
-40...+100 °C |
Max. winding temperature |
+125 °C |
Mechanical data |
Bearing type |
ball bearings |
Max. speed |
10000 rpm |
Axial play |
0 mm, at radial load < 8 N |
|
0.14 mm, at radial load > 8 N |
Max. axial load (dynamic) |
7.2 N |
Max. force for press fits (static) |
53 N |
(static, shaft supported) |
1000 N |
Max. radial load |
14.5 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
8 |
Number of phases |
3 |
Number of autoclave cycles |
0 |
Product |
Weight |
115 g |
Description
The flat design of the brushless EC flat motors make them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing, which results in an economical price.
The fan wheel provides active cooling during operation, which permits very high continuous torques.
Videos