Search result
Filter
Parameter
Price ($)
Power (W)
Diameter (mm)
Length (mm)
Speed constant (min-1/V)
No load speed (min-1)
Nominal torque (mNm)
Nominal Voltage (V)
Commutation With Hall sensors
Part No. | Article | Technical data | Price | |
607938
|
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables |
|
||
607939
|
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables |
|
||
607940
|
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors and cables |
|
||
607942
|
Motor EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors |
|
||
607943
|
Motor EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors |
|
||
607944
|
Motor EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors |
|
||
607946
|
Motor EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors and cables |
|
||
607947
|
Motor EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors and cables |
|
||
607948
|
Motor EC 90 flat Ø90 mm, brushless, 220 W, with Hall sensors and cables |
|
||
607950
|
Motor EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors EC 90 flat Ø90 mm, brushless, 360 W, with Hall sensors |
|