Search result
Filter
Parameter
Price ($)
Power (W)
Diameter (mm)
Length (mm)
Speed constant (min-1/V)
No load speed (min-1)
Nominal torque (mNm)
Nominal Voltage (V)
Commutation With Hall sensors
Part No. | Article | Technical data | Price | |
500266
|
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors |
|
||
500267
|
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors |
|
||
500268
|
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors |
|
||
500269
|
Motor EC 90 flat Ø90 mm, brushless, 260 W, with Hall sensors |
|
||
505592
|
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors |
|
||
515458
|
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors |
|
||
580047
|
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors |
|
||
586655
|
Motor EC 90 flat Ø90 mm, brushless, 160 W, with Hall sensors |
|
||
597974
|
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors |
|
||
597975
|
Motor EC 90 flat Ø90 mm, brushless, 600 W, with Hall sensors |
|