Search result

Filter

Parameter

forward

Part No. Article Technical data Price
GPX19HSKLSL03D9CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 1-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.08 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19HSKLSL05D3CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 1-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.08 Nm
  • Reduction: 5.3 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19HSKLSL06D6CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 1-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.08 Nm
  • Reduction: 6.6 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19HSKLSL16D0CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 2-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.2 Nm
  • Reduction: 16 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19HSKLSL21D0CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 2-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.2 Nm
  • Reduction: 21 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19HSKLSL26D0CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 2-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.2 Nm
  • Reduction: 26 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19HSKLSL28D0CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 2-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.2 Nm
  • Reduction: 28 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19HSKLSL35D0CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 2-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.2 Nm
  • Reduction: 35 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19HSKLSL44D0CPSC
  •  
  •  
Gear Planetary gearhead GPX 19 SP STE Ø19 mm, 2-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.2 Nm
  • Reduction: 44 : 1
  • Gearhead type: GPX
  • Version: Sterilizable
  • Max. continuous input speed: 45000 rpm
GPX19LZKLSL0103CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 LZ Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.65 Nm
  • Reduction: 103 : 1
  • Gearhead type: GPX
  • Version: Reduced backlash
  • Max. continuous input speed: 14000 rpm