Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 19 SP STE Ø19 mm, 2-stage | Sterilizable
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €270.20* |
| 5-19 | €210.94* | |
| 20-49 | €171.99* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| General information | |
| Gearhead type | GPX |
| Outer diameter | 19 mm |
| Version | Sterilizable |
| Gearhead Data | |
| Reduction | 16 : 1 |
| Absolute reduction | 5625/361 |
| Number of stages | 2 |
| Max. continuous torque | 0.2 Nm |
| Max. intermittent torque | 0.25 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 80 % |
| Average backlash no load | 1.6 ° |
| Mass inertia | 0.1006 gcm² |
| Gearhead length (L1) | 40.3 mm |
| Max. transmittable power (continuous) | 31 W |
| Max. transmittable power (intermittent) | 38 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0 - 0.1 mm |
| Max. radial load | 85 N, 5 mm from flange |
| Max. axial load (dynamic) | 40 N |
| Max. force for press fits | 100 N |
| Max. continuous input speed | 45000 rpm |
| Max. intermittent input speed | 60000 rpm |
| Recommended temperature range | -10...+135 °C |
| Number of autoclave cycles | 1000 |
| Product | |
| Weight | 54 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The speed-optimized input stage and the reinforced output enable high power transmission even at high speeds. The gearhead can be sterilized repeatedly.The mechanical interfaces can be configured.
