Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Planetary gearhead GPX 19 SP STE Ø19 mm, 1-stage | Sterilizable
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €174.31* |
| 5-19 | €136.10* | |
| 20-49 | €110.94* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| General information | |
| Gearhead type | GPX |
| Outer diameter | 19 mm |
| Version | Sterilizable |
| Gearhead Data | |
| Reduction | 6.6 : 1 |
| Absolute reduction | 66/10 |
| Number of stages | 1 |
| Max. continuous torque | 0.08 Nm |
| Max. intermittent torque | 0.1 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 85 % |
| Average backlash no load | 1.4 ° |
| Mass inertia | 0.0434 gcm² |
| Gearhead length (L1) | 31.4 mm |
| Max. transmittable power (continuous) | 62 W |
| Max. transmittable power (intermittent) | 77 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.1 mm, 5 mm from flange |
| Axial play | 0 - 0.1 mm |
| Max. radial load | 50 N, 5 mm from flange |
| Max. axial load (dynamic) | 40 N |
| Max. force for press fits | 100 N |
| Max. continuous input speed | 45000 rpm |
| Max. intermittent input speed | 60000 rpm |
| Recommended temperature range | -10...+135 °C |
| Number of autoclave cycles | 1000 |
| Product | |
| Weight | 41 g |
Description
maxon GPX gearheads combine extremely high power transmission with a very short construction. The modular design provides the basis for a customer-specific solution. The speed-optimized input stage and the reinforced output enable high power transmission even at high speeds. The gearhead can be sterilized repeatedly.The mechanical interfaces can be configured.
