Search result

Filter

Parameter

Part No. Article Technical data Price
GPX19HPKLSL0103CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 1.6 Nm
  • Reduction: 103 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 12000 rpm
GPX19HPKLSL0111CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 1.6 Nm
  • Reduction: 111 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 12000 rpm
GPX19HPKLSL0138CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 1.6 Nm
  • Reduction: 138 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 12000 rpm
GPX19HPKLSL0150CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 1.6 Nm
  • Reduction: 150 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 12000 rpm
GPX19HPKLSL0172CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 1.6 Nm
  • Reduction: 172 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 12000 rpm
GPX19HPKLSL0186CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 1.6 Nm
  • Reduction: 186 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 12000 rpm
GPX19HPKLSL0231CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 1.6 Nm
  • Reduction: 231 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 12000 rpm
GPX19HPKLSL0243CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 4-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 2 Nm
  • Reduction: 243 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 14000 rpm
GPX19HPKLSL0326CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 4-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 2 Nm
  • Reduction: 326 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 14000 rpm
GPX19HPKLSL0406CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 HP Ø19 mm, 4-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 2 Nm
  • Reduction: 406 : 1
  • Gearhead type: GPX
  • Version: High Power
  • Max. continuous input speed: 14000 rpm