Search result

Filter

Parameter

forward

Part No. Article Technical data Price
GPX19AAKLSL0103CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.65 Nm
  • Reduction: 103 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL0111CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.65 Nm
  • Reduction: 111 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL0138CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.65 Nm
  • Reduction: 138 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL0150CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.65 Nm
  • Reduction: 150 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL0172CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.65 Nm
  • Reduction: 172 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL0186CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.65 Nm
  • Reduction: 186 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL0231CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 3-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.65 Nm
  • Reduction: 231 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL0243CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 4-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.8 Nm
  • Reduction: 243 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL0326CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 4-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.8 Nm
  • Reduction: 326 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 14000 rpm
GPX19AAKLSL03D9CPLW
  •  
  •  
Gear Planetary gearhead GPX 19 Ø19 mm, 1-stage
  • Outer diameter: 19 mm
  • Max. continuous torque: 0.35 Nm
  • Reduction: 3.9 : 1
  • Gearhead type: GPX
  • Version: Standard version
  • Max. continuous input speed: 10000 rpm